25 mm × 25 mm × 150 mm tower (4 sides, 1 row) with M6 thread

Product code: R-T-25150-6

Price: $242.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

This tower is used to fixture large workpieces or to hold a workpiece vertically. It has M6 threaded holes spaced at 12.5 mm intervals and is recommended for use on CMM and Equator™ gauging systems.

Note: Included: socket head cap screws.

Technical table

Base length (mm)127
Height (mm)150
MaterialAluminium
Measurement systemMetric
ThreadM6
Threaded rows1
Tower width (mm)25

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart