25 mm × 25 mm × 150 mm tower (4 sides, 1 row) with M8 thread

Product code: R-T-25150-8

Price: $242.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

This tower is used to fixture large workpieces or to hold a workpiece vertically. It has M8 threaded holes spaced at 15 mm intervals and is recommended for use on CMMs and the Equator™ gauging system.

Note: Includeds socket cap head screws.

Technical table

Base length (mm)127
Height (mm)150
Length (mm)25
MaterialAluminium
Measurement systemMetric
ThreadM8
Threaded rows1
Tower width (mm)25
Width (mm)25

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart