25 mm × 25 mm × 300 mm tower (4 sides, 1 row) with M6 thread

Product code: R-T-25300-6

Price: $200.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

This tower is used to fixture large workpieces or to hold a workpiece vertically. It has M6 threaded holes spaced at 12.5 mm intervals and is recommended for use on CMM machines and the Equator™ gauging system.

Note: Includes socket head cap screws.

Technical table

Base length (mm)127.0
Height (mm)300.0
MaterialAluminium
Measurement systemMetric
ThreadM6
Threaded rows1
Tower width (mm)25.4

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart