25 mm × 25 mm × 300 mm tower (4 sides, 1 row) with M8 thread Product code: R-T-25300-8 Tower GenericImage of a generic tower, 18 single rows[0B] Tower Generic Image of a generic tower, 18 single rows [0B] Price: $330.00 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This tower is used to fixture large workpieces or to hold a workpiece vertically. It has M8 threaded holes spaced at 12.5 mm intervals and is recommended for use on CMM and Equator™ gauging systems. Note: Includes socket head cap screws. Technical tableBase length (mm)127Height (mm)300Length (mm)25MaterialAluminiumMeasurement systemMetricThreadM8Width (mm)25 Shopping security Recall your cart