35 mm × 35 mm × 450 mm tower (2 sides, 2 rows, 2 sides, 1 row) with M8 thread

Product code: R-T-35450-8

Price: $638.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

This tower is used to fixture large workpieces or to hold a workpiece vertically. It has M8 threaded holes spaced at 12.5 mm intervals and is recommended for use on CMM and Equator™ gauging systems.

Note: Includes socket cap head screws.

Technical table

Base length (mm)152.4
Height (mm)450
Length (mm)35
MaterialAluminium
Measurement systemMetric
ThreadM8
Width (mm)35

Shopping security

Powered By Payeezy

Recall your cart