50 mm × 50 mm × 600 mm tower (4 sides, 2 row) with M6 thread

Product code: R-T-50600-6

Price: $880.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

This tower is used to fixture large workpieces or to hold a workpiece vertically. It has M6 threaded holes spaced at 12.5 mm intervals and is recommended for use on CMM and Equator™ gauging systems.

Note: Includes socket head cap screws.

Technical table

Base length (mm)152.4
Height (mm)600
Length (mm)50
MaterialAluminium
Measurement systemMetric
ThreadM6
Tower width (mm)0
Width (mm)50

Shopping security

Powered By Payeezy

Recall your cart