50 mm × 50 mm × 600 mm tower (4 sides, 2 rows) with M8 thread

Product code: R-T-50600-8

Price: $536.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

This tower is used to fixture large componentworkpieces or to hold a workpiece vertically. It has M8 threaded holes spaced at 12.5 mm intervals and is recommended for use on CMM and Equator™ gauging systems.

Note: Includes socket cap head screws.

Technical table

Base length (mm)152.4
Height (mm)600
Length (mm)50
MaterialAluminium
Measurement systemMetric
ThreadM8
Width (mm)50

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart