50 mm × 50 mm × 750 mm tower (4 sides, 2 rows) with M8 thread

Product code: R-T-50750-8

  • R-T-50750-8
  • R-T-50750-8

Price: $625.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

This tower is used to fixture large workpieces or to workpiece a part vertically. It has M8 threaded holes spaced at 12.5 mm intervals and is recommended for use on CMM and Equator™ gauging systems.

Note: Includes socket cap head screws.

Technical table

Base length (mm)152
Height (mm)750
Length (mm)48
Measurement systemMetric
ThreadM8
Width (mm)51

Shopping security

Powered By Payeezy

Recall your cart