305 mm × 190 mm × 25 mm small component tray to hold M6, M8 and 1/4-20 components

Product code: R-TC-300200

  • R-TC-300200
  • R-TC-300200

Price: $167.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

Small component tray to hold and organise fixturing components.

Technical table

Fixture typeTray
Height (mm)25
Height (in)1
Length (mm)305
Length (in)13
MaterialPlastic
Measurement systemMultiple
ThreadMultiple
Width (mm)190
Width (in)7

Shopping security

Powered By Payeezy

Recall your cart