502 mm × 197 mm × 25 mm medium component tray to hold M6, M8 and 1/4-20 components

Product code: R-TC-500200

  • R-TC-500200
  • R-TC-500200

Price: $179.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

Medium component tray to hold and organise fixturing components.

Technical table

Fixture typeTray
Height (mm)25
Height (in)1
Length (mm)502
Length (in)20
MaterialPlastic
ThreadMultiple
Width (mm)197
Width (in)8

Shopping security

Powered By Payeezy

Recall your cart