1/4-20 basic vision set

Product code: R-V-SET-BSC-20

Price: $1,210.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

Renishaw component sets allow you to start fixturing quickly and easily. Our sets have carefully considered fixturing components for creating repeatable, fast, and precise modular fixtures.


As with our fixturing plates and metrology tables, component sets come in standard thread sizes of M4, M6, M8 and 1/4-20.


Each fixturing component set comes in a protective carry case for safe transportation and to provide storage.


Component sets are available in the following configurations: starter, basic, intermediate or professional.


You can further enhance your fixturing capabilities with a magnetic and/or standoff add-on set.

NOTE: Make sure that the acrylic plate and QuickLoad corner you select will fit your specific machine. Contact your local sales representative to discuss your requirements.


Enjoy a complimentary 12-month subscription to our innovative 3D modelling software, FixtureBuilder.   

This offer is included with the purchase of every set.

Technical table

ApplicationVision
Measurement systemImperial
Thread1/4-20
Part NumberDescriptionQuantity
R-S-2550-200.25 in diameter × 0.50 in standoff3
R-S-251-200.25 in diameter × 1.00 in standoff3
R-S-37525-200.375 in diameter × 0.25 in standoff3
R-S-37550-20Ø0.375 in × 0.50 in standoff3
R-S-37575-200.375 in diameter × 0.75 in standoff3
R-S-3751-200.375 in diameter × 1.00 in standoff3
R-S-5050-20Ø0.50 in × 0.50 in standoff3
R-SP-2550-200.25 in diameter × 0.50 in pin standoff2
R-SP-37550-200.375 in diameter × 0.50 in pin standoff2
R-CTT-160-125-201.43 in tension clamp with 1.26 in post2
R-CWT-1-1-201.23 in wire clamp with rubber-coated tip with 0.94 in post2
R-CWT-2-2-201.96 in wire clamp with rubber-coated tip with 1.76 in post2
R-RPS-20Steel resting pin4
R-VC-33-203.25 in × 3.25 in corner viewer1
R-AJ-50-20Ø0.63 in adjustable aluminium jack stand1
R-CP-20Pusher clamp1
R-CSPS-751-200.75 in diameter × 1.00 in spring pusher standoff clamp1
R-AS-1-201.38 in long adjustable slide1
R-ASA-2-202.00 in long adjustable acrylic slide1
R-TB-751-200.75 in × 0.75 in × 2.75 in tower block with 1/4-20 thread1

Shopping security

Powered By Payeezy

Recall your cart