Ø15.9 mm × 26.4 mm rotational micro V with M4 thread

Product code: R-VMR-1525-4

Price: $165.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

For holding small cylindrical or tubular workpieces with minimal surface contact. The V can be rotated and locked with a thumb screw to any orientation. The body is made from steel with a stainless steel V.

Technical table

Diameter (mm)15.9
Height (mm)26.4
MaterialAluminium
Measurement systemMetric
ThreadM4
Width (mm)15.9

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart