Air temperature transmitter

Product code: RCU10-AT-XX

  • Air temperature transmitter
  • Air temperature transmitter

Price on application

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

The air temperature sensor is used in applications that require refractive index compensation.  The sensor contains a  thermistor to monitor ambient air temperature in the range of 0 °C to 40 °C.  The temperature reading is converted into a signal inside the sensor, which reduces susceptibility to noise when the reading is transmitted to the RCU10.

Technical table

Accessory typeCompensator accessories

Related products

Shopping security

Powered By Payeezy

Recall your cart