Material temperature transmitter

Product code: RCU10-MT-XX

  • Material temperature transmitter
  • Material temperature transmitter

Price on application

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

The material temperature sensor is used in applications that require scale, workpiece or machine structure compensation.  The sensor contains a thermistor to monitor material surface temperature in the range of 0 °C to 55 °C. The temperature reading is converted into a digital signal inside the sensor, which reduces susceptibility to noise when the reading is transmitted to the RCU10.

Technical table

Accessory typeCompensator accessories

Related products

Shopping security

Powered By Payeezy

Recall your cart