RESM incremental tapered internal diameter ring (52 mm diameter, 20 μm pitch, one reference mark (standard))

Product code: RESM20USA052

Price: $518.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

RESM20USA052 is a 52 mm diameter, 20 µm pitch, stainless steel encoder ring incorporating an IN-TRAC™ optical reference mark, compatible with VIONiC and TONiC encoder readheads.

Technical table

Coefficient of thermal expansion15.5 ±0.5 μm/m/°C
MaterialStainless steel
Mount typeTaper mounted
Scale pitch (µm)20
Typical installed accuracy (arc seconds ±)12.7
Ring outer diameter (mm)52

RESM20 Features / benefits:

  • RESM20 is a one-piece stainless steel ring with 20 µm pitch incremental graduations marked directly on the periphery
  • Patented taper mount simplifies integration and minimises installation errors
  • IN-TRAC™ optical reference mark
  • Wide range of sizes (Ø52 mm to Ø550 mm)
  • Large internal diameter for flexible integration

Compatible readheads:

VIONiC and TONiC rotary readheads (for ring Ø < 60 mm)

Available online:

VIONiC V2CLX30D10F
VIONiC V2CLY30D20F
TONiC T2021-15A

Shopping security

Powered By Payeezy

Recall your cart