RMP60 kit

Product code: RMP60-NS-KIT

  • RMP60

Price: $10,187.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

The RMP60 is a compact spindle probe with radio signal transmission and offers automated part set-up and in-cycle gauging on machining centres including 5-axis machines.
The RMP60 combines Renishaw’s traditional kinematic resistive probe mechanism with a secure and unique frequency hopping transmission protocol; ideal for the modern machine shop and harsh environments where line-of-sight between probe and interface is not always possible.
This RMP60 radio probe kit includes a RMP60 QE probe, an RMI-Q radio machine interface, a receiver mounting bracket, a 50 mm and 100 mm ceramic styli each with a 6 mm ruby ball, and a sealtite kit. 
 

Technical table

Transmission typeRadio
Part NumberDescriptionQuantity
A-2033-0830Receiver mounting bracket1
A-5000-3709M4 Ø6 mm ruby ball, ceramic stem, L 50 mm, EWL 38.5 mm1
A-5000-3712M4 Ø6 mm ruby ball, ceramic stem, L 100 mm, EWL 88.5 mm1
A-4113-0306Sealtite kit1
A-5687-0050RMI-Q Interface (15m)1
A-6587-0001RMP60 QE probe (radio/radio)1

Shopping security

Powered By Payeezy

Recall your cart