案例分析: 雷尼绍Equator™比对仪助力主要的航空航天设备制造商提高生产效率 (pdf)
File size: 1.32 MB
Language: 中文(简体)
Part number: H-5650-3498
为了提高关键机械加工飞机结构零部件的检测效率,Senior Aerospace Weston同雷尼绍合作,选择其行业领先的Equator™比对仪测量系统。Equator比对仪将单位零件检测时间缩短了大约75%,而且引入更全面的零部件追溯功能。
This type of file requires a viewer, freely available from Adobe
Latest videos - Equator™ gauging system
-
Equator™ 300 gauging system cuts the measurement time of automotive parts by up to 80%
-
Renishaw Central closed-loop process control on the shop floor
-
Renishaw Central using final stage measurement data to ensure part quality
-
Equator™ gauging system reduces inspection time of NIMS metalworking training parts by 85%
Latest items - Equator™ gauging system
Didn't find what you were looking for?
Tell us what you couldn’t find and we will do our best to help.