Fixturing adjustables Refine by Thread M4 M6 M8 1/4-20 << Previous1234 Product Unit price Add to cart 1.37 in long adjustable slide with 1/4-20 threadR-AS-1-20 $35.00 3.0 in long adjustable slide with 1/4-20 threadR-AS-3-20 $45.00 2.00 in long adjustable acrylic slide with 1/4-20 threadR-ASA-2-20 $37.00 Ø15.9 mm × 26.4 mm rotational micro V with M6 threadR-VMR-1525-6 $165.00 25.4 mm × 50.8mm × 76.2 mm adjustable angle plate with M8 threadR-PCA-135075-15-8 $197.00 Large 45º adjustable slide mirror for use with M4, M6 and 1/4-20 componentsR-ASM-50-2 $231.00 Ø15.9 mm × 26.4 mm rotational micro V with M4 threadR-VMR-1525-4 $165.00 1.00 in × 2.00 in × 3.00 in adjustable angle plate with 1/4-20 threadR-PCA-5023-50-20 $197.00 Ø0.99 in × 1.00 in adjustable V post with 1/4-20 threadR-AVP-11-20 $45.00 4.0 in long adjustable slide with 1/4-20 threadR-AS-4-20 $66.00 << Previous1234 Shopping security Recall your cart