Fixturing magnets Refine by Thread M6 M8 1/4-20 Magnet type Magnet V Magnet Pin Magnet 1234Next >> Product Unit price Add to cart Ø1.00 in × 1.00 in magnetic standoff with 1/4-20 threadR-M-1-20 $50.00 Ø0.50 in × 1.00 in magnetic standoff with 1/4-20 threadR-M-50-20 $36.00 Ø0.75 in × 1.00 in magnetic standoff with 1/4-20 threadR-M-75-20 $43.00 Ø0.50 in × 1.00 in magnetic pin standoff with 1/4-20 threadR-MP-50-20 $83.00 Ø0.75 in × 1.00 in magnetic pin standoff with 1/4-20 threadR-MP-75-20 $88.00 Ø19.1 mm × 25.0 mm V magnet with M6 threadR-MV-19-6 $101.00 Ø19.1 mm × 25.0 mm V magnet with M8 threadR-MV-19-8 $101.00 25.4 mm × 25.0 mm magnetic pin standoff with M6 threadR-MP-25-6 $94.00 Ø12.7 mm × 25.0 mm magnetic standoff with M4 threadR-M-13-4 $42.00 Ø12.7 mm × 25.0 mm magnetic pin standoff with M4 threadR-MP-13-4 $83.00 1234Next >> Shopping security Recall your cart