Fixturing plates Refine by Thread M4 M6 M8 1/4-20 Application CMM Equator Vision << Previous1234Next >> Product Unit price Add to cart 1/4-20 multi-window acrylic plate, 0.47 in × 12.00 in × 8.00 inR-PVW-50128-50-20 $405.00 1/4-20 multi-window acrylic plate, 0.47 in × 16.00 in × 16.00 inR-PV-W-501616-50-20 $1,040.00 M6 CMM aluminium plate, 12.7 mm × 300.0 mm × 300.0 mmR-PC-13300300-12-6 $537.00 M6 Equator™ aluminium plate, 19.5 mm × 300.0 mm × 300.0 mmR-PCR-13300300-12-6 $525.00 M6 CMM aluminium plate, 12.7 mm × 450.0 mm × 450.0 mmR-PC-13450450-12-6 $1,095.00 M6 CMM aluminium plate, 19.1 mm × 600.0 mm × 600.0 mmR-PC-19600600-12-6 $1,995.00 M4 multi-hole acrylic plate, 12.0 mm × 150.0 mm × 150.0 mmR-PV-13150150-10-4 $350.00 M4 multi-hole acrylic plate, 12.0 mm × 200.0 mm × 200.0 mmR-PV-13200200-10-4 $460.00 M4 multi-hole acrylic plate, 12.0 mm × 250.0 mm × 150.0 mmR-PV-13250150-10-4 $462.00 M4 multi-hole acrylic plate, 12.0 mm × 250.0 mm × 250.0 mmR-PV-13250250-10-4 $610.00 << Previous1234Next >> Shopping security Recall your cart