Fixturing standoffs Refine by Thread M4 M6 M8 1/4-20 Material Type Aluminium Polyoxymethylene Stainless steel 1..<< Previous89101112Next >>..13 Product Unit price Add to cart Ø1.00 in × 1.00 in 303 stainless steel pin standoff with 1/4-20 threadR-SP-11-20 $26.25 Ø0.25 in × 0.50 in 303 stainless steel pin standoff with 1/4-20 threadR-SP-2550-20 $15.75 Ø25.4 mm x 25.0 mm 303 stainless steel pin standoff with M6 threadR-SP-2525-6 $26.25 Ø25.4 mm x 25.0 mm 303 stainless steel pin standoff with M8 threadR-SP-2525-8 $32.50 Ø0.75 in × 1.00 in 303 stainless steel pin standoff with 1/4-20 threadR-SP-751-20 $17.75 Ø0.50 in × 0.75 in 303 stainless steel standoff with 1/4-20 threadR-S-5075-20 $11.00 Ø0.50 in × 0.25 in 303 stainless steel standoff with 1/4-20 threadR-S-5025-20 $16.25 Ø0.375 in × 0.50 in 303 stainless steel standoff adaptor with 1/4-20 bottom and M4 top threadR-SA-4-20 $15.75 Ø1.00 in × 1.00 in 303 stainless steel standoff adaptor with 1/4-20 bottom and M6 top threadR-SA-6-20 $26.75 Ø1.00 in × 1.00 in 303 stainless steel standoff adaptor with 1/4-20 bottom and M8 top threadR-SA-8-20 $16.00 1..<< Previous89101112Next >>..13 Shopping security Recall your cart