Fixturing standoffs Refine by Thread M4 M6 M8 1/4-20 Material Type Aluminium Polyoxymethylene Stainless steel 12345Next >>..13 Product Unit price Add to cart Ø12.0 mm × 10.0 mm aluminium standoff with M4 threadR-S-1210-4 $13.75 Ø12.7 mm × 20.0 mm 303 stainless steel standoff with M6 threadR-S-1320-6 $13.25 Ø12.7 mm × 15.0 mm 303 stainless steel standoff with M8 threadR-S-1315-8 $12.75 Ø12.7 mm × 15.0 mm 303 stainless steel standoff with M6 threadR-S-1315-6 $12.75 Ø12.7 mm × 10.0 mm 303 stainless steel standoff with M6 threadR-S-1310-6 $11.75 Ø12.7 mm × 100.0 mm 303 stainless steel standoff with M8 threadR-S-13100-8 $16.75 Ø12.7 mm × 100.0 mm 303 stainless steel standoff with M6 threadR-S-13100-6 $16.50 Ø9.5 mm × 10.0 mm 303 stainless steel pin standoff with M6 threadR-SP-910-6 $15.25 Ø9.0 mm × 10.0 mm aluminium pin standoff with M4 threadR-SP-910-4 $15.75 Ø6.0 mm × 10.0 mm aluminium pin standoff with M4 threadR-SP-610-4 $15.50 12345Next >>..13 Shopping security Recall your cart