Fixturing standoffs Refine by Thread M4 M6 M8 1/4-20 Material Type Aluminium Polyoxymethylene Stainless steel 1..<< Previous34567Next >>..13 Product Unit price Add to cart Ø12.7 mm × 25.0 mm 303 stainless steel pin standoff with M6 threadR-SP-1325-6 $24.00 Ø12.7 mm × 25.0 mm 303 stainless steel pin standoff with M8 threadR-SP-1325-8 $24.00 Ø19.1 mm × 25.0 mm 303 stainless steel pin standoff with M6 threadR-SP-1925-6 $28.00 Ø6.0 mm × 10.0 mm aluminium pin standoff with M4 threadR-SP-610-4 $20.00 Ø9.0 mm × 10.0 mm aluminium pin standoff with M4 threadR-SP-910-4 $20.00 Ø9.5 mm × 10.0 mm 303 stainless steel pin standoff with M6 threadR-SP-910-6 $20.00 Ø12.7 mm × 100.0 mm 303 stainless steel standoff with M6 threadR-S-13100-6 $20.00 Ø12.7 mm × 100.0 mm 303 stainless steel standoff with M8 threadR-S-13100-8 $20.00 Ø12.7 mm × 10.0 mm 303 stainless steel standoff with M6 threadR-S-1310-6 $15.00 Ø12.7 mm × 15.0 mm 303 stainless steel standoff with M6 threadR-S-1315-6 $15.00 1..<< Previous34567Next >>..13 Shopping security Recall your cart