Fixturing standoffs Refine by Thread M4 M6 M8 1/4-20 Material Type Aluminium Polyoxymethylene Stainless steel 1..<< Previous45678Next >>..13 Product Unit price Add to cart Ø0.50 in × 0.50 in 303 stainless steel standoff with 1/4-20 threadR-S-5050-20 $15.00 Ø0.50 in × 0.75 in 303 stainless steel standoff with 1/4-20 threadR-S-5075-20 $15.00 Ø19.1 mm × 15.0 mm 303 stainless steel standoff adaptor with M4 bottom and 1/4-20 top threadR-SA-20-4 $18.00 Ø25.4 mm × 25.0 mm 303 stainless steel standoff adaptor with M6 bottom and 1/4-20 top threadR-SA-20-6 $29.00 Ø25.4 mm × 25.0 mm 303 stainless steel standoff adaptor with M8 bottom and 1/4-20 top threadR-SA-20-8 $20.00 Ø1.00 in × 0.50 in 303 stainless steel standoff with 1/4-20 threadR-S-150-20 $17.00 Ø38.1 mm × 150.0 mm 303 stainless steel standoff with M8 threadR-S-38150-8 $61.00 Ø19.1 mm x 25.0 mm 303 stainless Steel pin standoff with M8 threadR-SP-1925-8 $28.00 Ø25.4 mm x 25.0 mm 303 stainless Steel pin standoff with M6 threadR-SP-2525-6 $30.00 Ø25.4 mm x 25.0 mm 303 stainless steel pin standoff with M8 threadR-SP-2525-8 $30.00 1..<< Previous45678Next >>..13 Shopping security Recall your cart