Fixturing standoffs Refine by Thread M4 M6 M8 1/4-20 Material Type Aluminium Polyoxymethylene Stainless steel 1..<< Previous678910Next >>..13 Product Unit price Add to cart Ø9.0 mm × 5.0 mm aluminium standoff with M4 threadR-S-95-4 $15.00 Ø9.5 mm × 5.0 mm 303 stainless steel standoff with M6 threadR-S-95-6 $15.00 Ø19.1 mm × 15.0 mm 303 stainless steel standoff adaptor with M4 bottom and M6 top threadR-SA-6-4 $22.00 Ø12.0 mm × 10.0 mm aluminium pin standoff with M4 threadR-SP-1210-4 $20.00 Ø12.7 mm × 25.0 mm 303 stainless steel pin standoff with M6 threadR-SP-1325-6 $24.00 Ø12.7 mm × 25.0 mm 303 stainless steel pin standoff with M8 threadR-SP-1325-8 $24.00 Ø19.1 mm × 25.0 mm 303 stainless steel pin standoff with M6 threadR-SP-1925-6 $28.00 Ø6.0 mm × 10.0 mm aluminium pin standoff with M4 threadR-SP-610-4 $20.00 Ø9.0 mm × 10.0 mm aluminium pin standoff with M4 threadR-SP-910-4 $20.00 Ø9.5 mm × 10.0 mm 303 stainless steel pin standoff with M6 threadR-SP-910-6 $20.00 1..<< Previous678910Next >>..13 Shopping security Recall your cart