Fixturing standoffs Refine by Thread M4 M6 M8 1/4-20 Material Type Aluminium Polyoxymethylene Stainless steel 1..<< Previous45678Next >>..13 Product Unit price Add to cart Ø6.0 mm × 5.0 mm aluminium standoff with M4 threadR-S-65-4 $14.00 Ø9.0 mm × 10.0 mm aluminium standoff with M4 threadR-S-910-4 $15.00 Ø9.5 mm × 10.0 mm 303 stainless steel standoff with M6 threadR-S-910-6 $15.00 Ø9.0 mm × 20.0 mm aluminium standoff with M4 threadR-S-920-4 $17.00 Ø0.25 in × 1.00 in 303 stainless Steel standoff with 1/4-20 threadR-S-251-20 $17.00 Ø0.25 in × 0.50 in 303 stainless steel standoff with 1/4-20 threadR-S-2550-20 $15.00 Ø0.375 in × 1.00 in 303 stainless steel standoff with 1/4-20 threadR-S-3751-20 $17.00 Ø0.375 in × 0.25 in 303 stainless steel standoff with 1/4-20 threadR-S-37525-20 $15.00 Ø0.375 in × 0.75 in 303 stainless steel standoff with 1/4-20 threadR-S-37575-20 $16.00 Ø19.1 mm × 25.0 mm 303 stainless steel standoff adaptor with M4 bottom and M8 top threadR-SA-8-4 $33.00 1..<< Previous45678Next >>..13 Shopping security Recall your cart