Disc styli Refine by Probing system Renishaw Zeiss Thread M2 M3 M4 M5 Disc material Ruby Ceramic Silver Steel Disc diameter < 15 mm ≥ 15 - ≤ 25 mm ≥ 26 mm << Previous12345Next >> Product Unit price Add to cart M8 high strength steel spherical disc, DK 30 mm, for Zeiss applicationsA-5555-0205 $138.00 M8 high strength steel spherical disc, DK 40 mm, for Zeiss applicationsA-5555-0206 $140.00 M8 high strength steel spherical disc, DK 50 mm, for Zeiss applicationsA-5555-0207 $154.00 M8 high strength steel spherical disc, DK 60 mm, for Zeiss applicationsA-5555-0208 $159.00 M5 Ø15 mm high strength steel disc, 1 mm width, L 40 mm, for Zeiss applicationsA-5555-0124 $212.00 M5 Ø20 mm high strength steel disc, 1 mm width, L 60 mm, for Zeiss applicationsA-5555-0123 $247.00 M5 Ø10 mm high strength steel disc for ScanMax, 1 mm width, L 65 mm, ML 55 mm, for Zeiss applicationsA-5555-2415 $192.00 M5 Ø15 mm high strength steel disc for ScanMax, 1 mm width, L 65 mm, ML 55 mm, for Zeiss applicationsA-5555-2416 $196.00 M5 Ø20 mm high strength steel disc for ScanMax, 1 mm width, L 65 mm, ML 55 mm, for Zeiss applicationsA-5555-2417 $303.00 M5 Ø25 mm high strength steel disc for ScanMax, 1 mm width, L 65 mm, ML 55 mm, for Zeiss applicationsA-5555-2418 $213.00 << Previous12345Next >> Shopping security Recall your cart