Disc styli Refine by Probing system Renishaw Zeiss Thread M2 M3 M4 M5 Disc material Ruby Ceramic Silver Steel Disc diameter < 15 mm ≥ 15 - ≤ 25 mm ≥ 26 mm << Previous12345Next >> Product Unit price Add to cart M5 Ø10 mm high strength steel disc, 1.5 mm width, L 21.5 mm, for ZEISS applicationsA-5555-0121 $193.00 M5 Ø40 mm high strength steel disc for ScanMax, 2 mm width, L 65 mm, ML 55 mm, for ZEISS applicationsA-5555-2420 $362.00 M5 Ø10 mm high strength steel disc for ScanMax, 2 mm width , L 65 mm, ML 55 mm, for ZEISS applicationsA-5555-2421 $292.00 M5 Ø15 mm high strength steel disc for ScanMax, 2 mm width, L 65 mm, ML 55 mm, for ZEISS applicationsA-5555-2422 $297.00 M5 Ø20 mm high strength steel disc for ScanMax, 2 mm width, L 65 mm, ML 55 mm, for ZEISS applicationsA-5555-2423 $300.00 M5 Ø25 mm high strength steel disc for ScanMax, 2 mm width, L 65 mm, ML 55 mm, for ZEISS applicationsA-5555-2424 $317.00 M5 high strength steel spherical disc, DK 15 mm, for ZEISS applicationsA-5555-0196 $155.00 M5 high strength steel spherical disc, DK 20 mm, for ZEISS applicationsA-5555-0197 $155.00 M5 high strength steel spherical disc, DK 30 mm, for ZEISS applicationsA-5555-0198 $157.00 M5 high strength steel spherical disc, DK 40 mm, for ZEISS applicationsA-5555-0199 $168.00 << Previous12345Next >> Shopping security Recall your cart