Straight Refine by Ball diameter < 1 mm ≥ 1 - ≤ 1.5 mm ≥ 2 - < 3 mm ≥ 3 - < 4 mm ≥ 4 - ≤ 5 mm ≥ 6 mm Effective working length < 11 mm ≥ 11 - ≤ 29 mm ≥ 30 - ≤ 50 mm > 50 mm Probing system Renishaw Zeiss Thread M2 M3 M4 M5 Stem material Steel Ceramic Carbon fibre Tungsten carbide Tip material Ruby Zirconia Silicon nitride Tungsten carbide Diamond 1..<< Previous5758596061Next >>..62 Product Unit price Add to cart M5 Ø10 mm silicon nitride ball, thermostable carbon fibre stem, L 200 mm, ML 187 mm, for ZEISS applicationsA-5555-1171 $267.00 M5 Ø5 mm ruby ball, ceramic stem, L 53 mm, ML 43 mm, for ZEISS applicationsA-5555-0041 $61.00 M5 Ø6 mm ruby ball, ceramic stem, L 54 mm, ML 44 mm, for ZEISS applicationsA-5555-0042 $66.00 M5 Ø7 mm ruby ball, ceramic stem, L 55 mm, ML 45 mm, for ZEISS applicationsA-5555-0043 $74.00 M5 Ø8 mm ruby ball, ceramic stem, L 63.5 mm, ML 50.5 mm, for ZEISS applicationsA-5555-0044 $80.00 M5 Ø8 mm ruby ball, ceramic stem, L 63.5 mm, ML 41.5 mm, for ZEISS applicationsA-5555-0049 $83.00 M5 Ø8 mm ruby ball, ceramic stem, L 114.5 mm, ML 101.5 mm, for ZEISS applicationsA-5555-0050 $92.00 M5 Ø8 mm ruby ball, ceramic stem, L 114.5 mm, ML 92.5 mm, for ZEISS applicationsA-5555-0051 $94.00 M5 Ø9 mm ruby ball, ceramic stem, L 64.5 mm, ML 51.5 mm, for ZEISS applicationsA-5555-0045 $89.00 M5 Ø9 mm ruby ball, ceramic stem, L 64.5 mm, ML 42.5 mm, for ZEISS applicationsA-5555-0046 $99.00 1..<< Previous5758596061Next >>..62 Shopping security Recall your cart