Straight Refine by Ball diameter < 1 mm ≥ 1 - ≤ 1.5 mm ≥ 2 - < 3 mm ≥ 3 - < 4 mm ≥ 4 - ≤ 5 mm ≥ 6 mm Effective working length < 11 mm ≥ 11 - ≤ 29 mm ≥ 30 - ≤ 50 mm > 50 mm Probing system Renishaw Zeiss Thread M2 M3 M4 M5 Stem material Steel Ceramic Carbon fibre Tungsten carbide Tip material Ruby Zirconia Silicon nitride Tungsten carbide Diamond 1..<< Previous1011121314Next >>..62 Product Unit price Add to cart M2 Ø8 mm silicon nitride ball, stainless steel stem, L 11 mm, EWL 11 mmA-5004-1922 $130.00 M2 Ø8 mm zirconia ball, stainless steel stem, L 11 mm, EWL 11 mmA-5004-2915 $130.00 M2 Ø3.0 mm diamond coated ball, carbon fibre stem, L 50.0 mm, EWL 47.0 mmA-5000-0129 $924.00 M3 Ø1.5 mm diamond coated ball, tungsten carbide stem, L 20.0 mm, EWL 12.5 mmA-5000-0131 $908.00 M4 Ø6 mm ruby ball, star stylus centre, ceramic stem, L 100 mm, EWL 88.5 mmA-5000-6462 $108.00 M4 Ø5 mm ruby ball, stainless steel stem, L 17.5 mm, EWL 13.4 mmA-5000-7553 $77.00 M4 Ø8 mm ruby ball, stainless steel stem, L 16 mm, EWL 16 mmA-5000-7557 $77.00 M3 Ø5 mm ruby ball, stainless steel stem, L 31.1 mm, EWL 31.1 mmA-5000-7648 $37.00 M4 Ø5 mm tungsten carbide ball, stainless steel stem, L 100 mm, EWL 83.3 mmA-5000-7671 $91.00 M4 Ø5 mm tungsten carbide ball, stainless steel, L 150 mm, EWL 135 mmA-5000-7672 $102.00 1..<< Previous1011121314Next >>..62 Shopping security Recall your cart