M2 Ø3.0 mm diamond coated ball, carbon fibre stem, L 50.0 mm, EWL 47.0 mm

Product code: A-5000-0129


Quantity Price
1+ $924.00
5+ $877.80
10+ $831.60

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A carbon fibre stem is very lightweight and ideal for applications where weight is critical. Diamond coated spheres maintain their roundness and do not suffer material build-up or premature wear when scanning a part.

Technical table

Ball diameter (mm)3.0
Centre styliN
EWL (mm)47.0
Holder materialStainless steel
Length (mm)50.0
Overall length (mm)50.0
Stem diameter (mm)2.0
Stem materialCarbon fibre
ThreadM2
Tip materialDiamond

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart