MCR20 rack kit for automatic stylus changing with TP20 - standard force module

Product code: A-1371-0261

Price: $6,655.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

The MCR20 module changing rack is designed to securely store up to six TP20 probe modules for automatic changing, and to protect them from airborne contaminants. The MCR20 is easily mounted onto any CMM. Setting the MCR20 rack alignment and probe module changing co-ordinates requires minimal effort.

The standard force probe module is identified by a black cap. This probe module is suited to the majority of applications requiring extensions up to 50 mm long.

The recommended stylus limits for the standard force probe module are:

  • Straight styli up to 50 mm long
  • Star and cranked styli up to 20 mm offset

Technical table

Ports6
Part NumberDescriptionQuantity
A-1371-0163MCR20 rack kit for automatic stylus changing with TP20 - rack only1
A-1371-0270TP20 standard force module2

Shopping security

Powered By Payeezy

Recall your cart