SM25-5 scanning module kit (includes 1 x SM25-5, 2 x SH25-5)

Product code: A-2237-1105

Price: $7,607.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

The SP25M comprises two sensors in a single housing. Users can switch between a choice of five scanning modules (which can carry M3 styli with lengths from 20 mm to 400 mm) and an adaptor module that is compatible with Renishaw's TP20 range of probe modules. This capability enables scanning and touch-trigger probing in a single probe system.

Using SP25M as a scanning probe

Range of modules designed to provide optimised scanning performance over their specified stylus length ranges:

  • SM25-1 / 2 / 3 / 4 recommended for use with linear stylus arrangements
  • SM25-5 recommended for use with non-linear and star stylus arrangements

Using SP25M as a touch-trigger probe

  • TM25-20 TTP adaptor module (to carry TP20 modules)
  • For rapid touch-trigger measurements
  • Compatible with the full range of TP20 stylus modules
Part NumberDescriptionQuantity
A-2237-0900SM25-5 Probe module1
A-2237-1305SH25-5 stylus holder for SM25-52
A-5000-7630M3 Ø5 mm ruby ball, stainless steel stem, L 21 mm, EWL 21 mm straight stylus1
M-5000-3540M2 and M3 stylus tool2
A-1085-00161

Shopping security

Powered By Payeezy

Recall your cart