SH25-3 stylus holder for use with SM25-3

Product code: A-2237-1303

  • SH25-3

Price: $462.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

The SH25 range of stylus holders enables accurate scanning measurements with effective stylus lengths ranging from 20 mm - 400 mm. They have a kinematic coupling that connects to their respective SM25 scanning modules to provide a repeatable connection that eliminates the need for probe requalification after a change. The stylus holders are designed to only fit with their respective scanning module. They should be used with Renishaws M3 range of styli.

NOTE: The SH25-1 / 2 / 3 /4 holders are recommended for use with linear stylus arrangements, while the SH25-5 and SH25-2A / 3A / 4A holders are recommended for use with cranked and star stylus arrangements.

Technical table

Overall length (mm)104.85
Part NumberDescriptionQuantity
SH25-3 stylus holder1
A-5000-78351

Shopping security

Powered By Payeezy

Recall your cart