FCR25 TC-L3 three port standalone thermally controlled change rack

Product code: A-2237-1409

Price: $5,003.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

The FCR25 TC-L3 is a triple port standalone rack, based on the FCR25 TC. It provides unmatched flexibility where rapid automatic changing of SM25 probe modules is required. The FCR25 TC is powered by a standard 24 V mains supply that is supplied with the unit. Its heated ports bring the stored modules to the same temperature as that of a powered SP25M probe. Renishaw strongly recommends the use of FCR25 TC to ensure optimum performance when changing the scanning modules of the SP25M probe system. To change any other components within the SP25M system, the FCR25 should be used.

Technical table

Ports3
Part NumberDescriptionQuantity
A-2237-1408FCR25TC-L3 three port standalone thermally controlled change rack1
A-2237-0850FCR25 leg1
A-2237-1415FCR25 port adapter insert kit1

Shopping security

Powered By Payeezy

Recall your cart