OMP60 probe (optical/time - modulated)

Product code: A-4038-2002

Price: $4,808.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

OMP60 probe kit including batteries and tool kit.

Compact 3D touch-trigger probe with optical signal transmission. Used for workpiece set-up inspection on a wide range of medium and large machining centres. Compatibility with all Renishaw optical receivers enables users to easily upgrade existing installations.

Probe switch-on / switch-off methods are user configurable. The factory-default setting of optical on / timer off (timeout) can be modified to optical on / optical off, spin on / spin off, spin on / timer off (timeout), or shank switch on / shank switch off if required.

Note: This kit does not contain a stylus.

Technical table

Transmission typeOptical

Key features and benefits:


• Proven kinematic design
• Exceptional resistance to light interference with modulated transmission
• 360° transmission envelope
• Compact design
• Various activation options and adjustable trigger force
• 1.00 µm 2σ repeatability

Shopping security

Powered By Payeezy

Recall your cart