M2 Ø1.5 mm ruby spherically ended cylinder, stainless steel stem, L 15 mm Product code: A-5000-8877 M2 ruby cyclinder styliCylinder styli can be used in situations where correct contact with a ball stylus cannot be guaranteed, such as applications with sheet metal, pressed components or thin work pieces.[0B] M2 ruby cyclinder styli Cylinder styli can be used in situations where correct contact with a ball stylus cannot be guaranteed, such as applications with sheet metal, pressed components or thin work pieces. [0B] Cylinder stylus Cylinder stylus [0B] Quantity Price 1+ $312.00 5+ $296.40 10+ $280.80 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Cylinder styli can be used in situations where correct contact with a ball stylus cannot be guaranteed, such as applications with sheet metal, pressed components or thin work pieces. A stainless steel stem offers excellent rigidity and is ideal for applications where weight is not critical.Equivalent to Mitutoyo part number: K651035Equivalent to Q-Mark part number: TM2-1515-B Technical tableBall diameter (mm)1.5Cylinder diameter (mm)1.5EWL (mm)8Overall length (mm)15Stem materialStainless steelThreadM2Tip materialRuby Technical documentation N-5000-8877 N-5000-8877 Web shop drawing [0B] Related products $213.00 M2 Ø1 mm ruby spherically ended cylinder, stainless steel stem, L 15 mm $151.00 M2 Ø4 mm ruby spherically ended cylinder, stainless steel stem, L 22 mm $220.00 M2 Ø0.5 mm tungsten carbide spherically ended cylinder, L 15.3 mm $99.00 M2 Ø1.5 mm tungsten carbide spherically ended cylinder, stainless steel stem, L 15.8 mm $99.00 M2 Ø2 mm tungsten carbide hemispherical ended stylus, L 15 mm, EWL 8.5 mm Shopping security Recall your cart