M2 Ø0.5 mm tungsten carbide spherically ended cylinder, L 15.3 mm

Product code: A-5003-1210

  • Image of A-5003-1210
  • Image of A-5003-1210
  • Cylinder stylus

Quantity Price
1+ $220.00
5+ $209.00
10+ $198.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

Cylinder styli can be used in situations where correct contact with a ball stylus cannot be guaranteed, such as applications with sheet metal, pressed components or thin work pieces. Tungsten carbide tips are ideal for applications demanding a hardwearing interface with an inspected item.

Equivalent to Q-Mark part number: TM2-0515-BC

Technical table

Ball diameter (mm)0.5
Cylinder diameter (mm)0.5
EWL (mm)7.75
Overall length (mm)15.25
Stem materialStainless steel
ThreadM2
Tip materialTungsten carbide

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart