M4 stainless steel crash protection device, L 8 mm Product code: A-5004-7598 Stylus Image STYCP-150-M-5000-7582Crash protection devices are designed to break when overtravel forces are exceeded and prior to any damage being caused to the probe.[0B] Stylus Image STYCP-150-M-5000-7582 Crash protection devices are designed to break when overtravel forces are exceeded and prior to any damage being caused to the probe. [0B] Application image for a crash protection screw Application image for ecommerce. [0B] Quantity Price 1+ $10.00 5+ $9.50 10+ $9.00 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Crash protection devices are designed to break when overtravel forces are exceeded and prior to any damage being caused to the probe. Recommended for use with spindle probes. A stainless steel stem offers excellent rigidity and is ideal for applications where weight is not critical.Previous part number: M-5000-7582 Technical tableOverall length (mm)8Stem diameter (mm)7Stem materialStainless steelThreadM4To mountM4 Technical documentation N-5004-7598 N-5004-7598 Web shop drawing [0B] Related products $141.00 M4 stylus crank, L 32 mm by L 21.9 mm $6.00 M4 stainless steel crash protection device, L 8 mm $6.00 M4 10 mm swivel crash protection device, stainless steel Shopping security Recall your cart