M4 stainless steel crash protection device, L 8 mm Product code: A-5004-7603 M4 crash protection deviceCrash protection devices are designed to break when overtravel forces are exceeded prior to any damage being caused to the probe.[0B] M4 crash protection device Crash protection devices are designed to break when overtravel forces are exceeded prior to any damage being caused to the probe. [0B] Application image for a crash protection screw Application image for ecommerce. [0B] Quantity Price 1+ $6.00 5+ $5.70 10+ $5.40 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Crash protection devices are designed to break when overtravel forces are exceeded and prior to any damage being caused to the probe. Recommended for use with spindle probes. A stainless steel stem offers excellent rigidity and is ideal for applications where weight is not critical.Previous part number: M-5000-7587 Technical tableOverall length (mm)8Stem materialStainless steelThreadM4 Technical documentation N-5004-7603 N-5004-7603 Web shop drawing [0B] Related products $6.00 M4 10 mm swivel crash protection device, stainless steel $66.00 M4 stylus crank, L 21.9 mm $66.00 M4 stainless steel stylus crank, L 27.6 mm $58.00 M4 swivel adaptor L1 10 mm L2 12.5 mm $58.00 M4 stainless steel swivel adaptor, L 13.5 mm Shopping security Recall your cart