M4 stylus crank, L 21.9 mm Product code: A-5004-7605 M4 stylus crankStylus crank[0B] M4 stylus crank Stylus crank [0B] Application image M4 styli crank No description available [0B] Quantity Price 1+ $66.00 5+ $62.70 10+ $59.40 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request A stylus crank is used to offset the stylus.Previous part number: M-5000-7589 Technical tableOverall length (mm)21.9Stem materialStainless steelThreadM4To mountM4Width (mm)5 Technical documentation N-5004-7605 N-5004-7605 Web shop drawing [0B] Related products $111.00 M4 Ø6 mm ruby ball, ceramic stem, L 50 mm, EWL 38.5 mm $125.00 M4 Ø6 mm ruby ball, ceramic stem, L 100 mm $107.00 M4 Ø2 mm ruby ball, tungsten carbide stem, L 50 mm, EWL 40 mm $6.00 M4 10 mm swivel crash protection device, stainless steel $66.00 M4 stainless steel stylus crank, L 27.6 mm Shopping security Recall your cart