M5 stainless steel adaptor with thread/conical shaft base, L 10 mm, for ZEISS applications Product code: A-5555-0013 M5 Adaptor with thread/conical shaft baseTechnical drawing of the M5 Adaptor with thread/conical shaft base, to be used on the web shop.[0B] M5 Adaptor with thread/conical shaft base Technical drawing of the M5 Adaptor with thread/conical shaft base, to be used on the web shop. [0B] Quantity Price 1+ $40.00 5+ $38.00 10+ $36.00 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request M5 stainless steel adaptor. Equivalent to ZEISS part number: 600331-0001-000. Technical tableThreadM5DG/D (mm)18.00L (mm)10.00Weight (g)12.00 Related products $197.00 M5 titanium rotary adaptor, L 30 mm, for ZEISS applications $23.00 M5 to M2 stainless steel adaptor, L 10 mm, for ZEISS applications $197.00 M5 titanium rotary adaptor, L 29 mm, for ZEISS applications Shopping security Recall your cart