M5 Ø5 mm ruby ball, tungsten carbide stem, L 50 mm, ML 40 mm, for ZEISS applications

Product code: A-5555-0024


Quantity Price
1+ $58.00
5+ $55.10
10+ $52.20

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus.

Equivalent to ZEISS part number: 602030-9013-000.

Equivalent to Q-Mark part number: ATG-5050.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)5
Stem materialTungsten carbide
ThreadM5
Tip materialRuby
DG/D (mm)11.00
DK (mm)5.0
DS (mm)3.5
L (mm)50.00
ML (mm)40.00
Weight (g)9.0

Shopping security

Powered By Payeezy

Recall your cart