M5 Ø8 mm ruby ball, ceramic stem, L 114.5 mm, ML 92.5 mm, for ZEISS applications

Product code: A-5555-0051


Quantity Price
1+ $94.00
5+ $89.30
10+ $84.60

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus, for ZEISS applications.

Equivalent to Q-Mark part number: ATG-80114-19-C.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)8
Stem materialCeramic
ThreadM5
Tip materialRuby
DG/D (mm)19.00
DK (mm)8.00
DS (mm)6.00
L (mm)114.5
ML (mm)92.5
Weight (g)38.00

Shopping security

Powered By Payeezy

Recall your cart