M5 Stylus for thread measurement, Ø1.35 mm ruby ball, tungsten carbide stem, ML 9.00 mm, for ZEISS applications

Product code: A-5555-0074


Quantity Price
1+ $119.00
5+ $113.05
10+ $107.10

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 stylus for thread measurement.

Note: measurement length is to end of ball.

Technical table

Stem materialTungsten carbide
ThreadM5
DG/D (mm)11.00
DK (mm)1.35
DS (mm)1.00
EAL/B2.00
L (mm)40.00
ML (mm)9.00
Weight (g)11.00

Shopping security

Powered By Payeezy

Recall your cart