M5 Stylus for star configuration, Ø0.6 mm ruby ball, tungsten carbide stem, ML1/ML 4.6/13.1 mm, for ZEISS applications

Product code: A-5555-0086


Quantity Price
1+ $74.00
5+ $70.30
10+ $66.60

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 stylus for star configuration.

Equivalent to ZEISS part number: 600342-8252-000.

Equivalent to Q-Mark part number: MSA-0622.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)0.6
Stem materialTungsten carbide
ThreadM5
Tip materialRuby
DG/D (mm)11.00
DK (mm)0.60
DS (mm)1.00
DS1 (mm)0.40
L (mm)22.10
ML (mm)13.10
ML1 (mm)4.60
Weight (g)6.00

Shopping security

Powered By Payeezy

Recall your cart