M2 stylus for star configuration, Ø2 mm ruby ball, stainless steel stem, ML 13.5 mm, for ZEISS applications

Product code: A-5555-0296


Quantity Price
1+ $50.00
5+ $47.50
10+ $45.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M2 stylus for star configuration.

Equivalent to ZEISS part number: 600342-8012-000.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)2
EWD (mm)0
EWL (mm)13.5
Holder materialStainless steel
Length (mm)19.5
Overall length (mm)19.5
Span (mm)0
Stem diameter (mm)1.5
Stem materialStainless steel
ThreadM2
Tip materialRuby
DG/D (mm)3.00
DK (mm)2.00
DS (mm)1.50
L (mm)19.50
ML (mm)13.50
Weight (g)1.00

Shopping security

Powered By Payeezy

Recall your cart