M5 Ø20 mm high strength steel disc, 1 mm width, L 60 mm, for ZEISS applications

Product code: A-5555-0123

  • Disc stylus
  • Disc stylus

Quantity Price
1+ $286.00
5+ $271.70
10+ $257.40

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 disc stylus.

Equivalent to ZEISS part number: 602030-8091-000.

Technical table

Disc diameter (mm)20
Disc width (mm)1
Stem materialAluminium
ThreadM5
DG/D (mm)7.00
DK (mm)20.00
EAL/B1.00
L (mm)60.00
Weight (g)8.00

Shopping security

Powered By Payeezy

Recall your cart