M5 Stainless steel extension, L 10 mm, Dia 11 mm

Product code: A-5555-0142


Quantity Price
1+ $25.00
5+ $23.75
10+ $22.50

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request
Extensions are designed to be used when measuring very deep features and bores or when probing points with limited access. A stainless steel stem offers excellent rigidity and is ideal for applications where weight is not critical.

Equivalent to Zeiss part number: 600341-0250-000

Equivalent to Q-Mark part number: VM5-12.10-S 

Technical table

Length (mm)10
Overall length (mm)10
Stem diameter (mm)11
Stem materialStainless steel
ThreadM5
To mountM5

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart