M5 to M2 stainless steel adaptor, L 10 mm, for ZEISS applications Product code: A-5555-0226 M5 adaptor ZeissTechnical drawing of the M5 adaptor, for use on the web shop.[0B] M5 adaptor Zeiss Technical drawing of the M5 adaptor, for use on the web shop. [0B] Quantity Price 1+ $23.00 5+ $21.85 10+ $20.70 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Stylus adaptors are designed to allow styli with different thread sizes to be built into stylus configurations.Equivalent to ZEISS part number: 602030-0215-000.Equivalent to Q-Mark part number: RM5-M2. Technical tableThreadM5To mountM2DG/D (mm)11.00L (mm)10.00Weight (g)5.20 Thread from/to M5/M2 Related products $197.00 M5 titanium rotary adaptor, L 30 mm, for ZEISS applications $17.00 M2 to M3 stainless steel adaptor, L 5 mm, for ZEISS applications $197.00 M5 titanium rotary adaptor, L 29 mm, for ZEISS applications $12.00 M2 to M3 stainless steel adaptor, L 7 mm, for ZEISS applications Shopping security Recall your cart